Grove Gear 30YFC-1-1.938-180TC-7.5-L4
Part #:30YFC-1-1.938-180TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L1: | 9.82 in |
| I: | 4.84 in | AK: | 8.5 |
| G: | 2.32 | AE2: | 0.56 |
| L: | 6.57 in | BD: | 9 |
| BF: | 0.53 | AG: | 5.16 |
| V: | 2.51 in | P: | 2.38 in |
| D: | 3.38 | T: | 1.938 |
| AA: | 10.25 | AJ: | 7.25 |
| LL: | 2.38 in | AF: | 0.25 |
| AB: | 4.76 | U: | 0.875 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.05 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 31 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

