Grove Gear 30YFC-1-1.938-180TC-7.5-L9
Part #:30YFC-1-1.938-180TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AF: | 0.25 |
| AG: | 5.16 | LL: | 2.38 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AK: | 8.5 | H: | 0.53 in |
| AA: | 10.25 | BE1: | 0.5 in |
| U: | 0.875 in | L: | 6.57 in |
| BF: | 0.53 | I: | 4.84 in |
| L1: | 9.82 in | D: | 3.38 |
| G: | 2.32 | V: | 2.51 in |
| AB: | 4.76 | AJ: | 7.25 |
| P: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Ratio Range: | 7.5:1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

