How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BE1: | 0.5 in |
| P: | 2.38 in | L1: | 9.82 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| H: | 0.53 in | V: | 2.51 in |
| BF: | 0.53 | U: | 0.875 in |
| AK: | 8.5 | LL: | 2.38 in |
| T: | 1.938 | AE2: | 0.56 |
| D: | 3.38 | AA: | 10.25 |
| BD: | 9 | AG: | 5.16 |
| AJ: | 7.25 | G: | 2.32 |
| I: | 4.84 in | AB: | 4.76 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 0.895 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

