How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| T: | 1.938 | LL: | 2.38 in |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.56 | V: | 2.51 in |
| G: | 2.32 | AA: | 10.25 |
| P: | 2.38 in | BE1: | 0.5 in |
| AF: | 0.25 | L1: | 9.82 in |
| D: | 3.38 | AG: | 5.16 |
| AB: | 4.76 | U: | 0.875 in |
| BF: | 0.53 | I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

