How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.25 |
| G: | 2.32 | AE2: | 0.56 |
| AG: | 5.16 | H: | 0.53 in |
| D: | 3.38 | BD: | 9 |
| V: | 2.51 in | L: | 6.57 in |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 4.76 | P: | 2.38 in |
| U: | 0.875 in | LL: | 2.38 in |
| L1: | 9.82 in | AA: | 10.25 |
| T: | 1.938 | I: | 4.84 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 5.45 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

