How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 3.38 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| V: | 2.51 in | P: | 2.38 in |
| U: | 0.875 in | AG: | 5.16 |
| AE2: | 0.56 | L1: | 9.82 in |
| LL: | 2.38 in | AF: | 0.25 |
| I: | 4.84 in | AA: | 10.25 |
| AB: | 4.76 | L: | 6.57 in |
| G: | 2.32 | T: | 1.938 |
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Model Code: | 30YFC |
| Center Distance (in): | 3 | Bore Code: | 31 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 5.45 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

