How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.57 in |
| AG: | 5.16 | G: | 2.32 |
| T: | 1.938 | LL: | 2.38 in |
| U: | 0.875 in | BD: | 9 |
| AB: | 4.76 | P: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| BF: | 0.53 | AA: | 10.25 |
| BE1: | 0.5 in | D: | 3.38 |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| V: | 2.51 in | L1: | 9.82 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

