How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 2.32 |
| P: | 2.38 in | I: | 4.84 in |
| AJ: | 7.25 | AB: | 4.76 |
| D: | 3.38 | V: | 2.51 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 5.16 | AF: | 0.25 |
| L: | 6.57 in | U: | 0.875 in |
| AE2: | 0.56 | BD: | 9 |
| LL: | 2.38 in | H: | 0.53 in |
| AA: | 10.25 | L1: | 9.82 in |
| T: | 1.938 | Center Distance (in): | 3 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.21 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

