How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | U: | 0.875 in |
| D: | 3.38 | BD: | 9 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.56 | AG: | 5.16 |
| LL: | 2.38 in | I: | 4.84 in |
| AB: | 4.76 | H: | 0.53 in |
| L: | 6.57 in | AA: | 10.25 |
| G: | 2.32 | AK: | 8.5 |
| P: | 2.38 in | L1: | 9.82 in |
| AF: | 0.25 | AJ: | 7.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

