How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.938 |
| AE2: | 0.56 | AK: | 8.5 |
| U: | 0.875 in | BF: | 0.53 |
| G: | 2.32 | L: | 6.57 in |
| AA: | 10.25 | I: | 4.84 in |
| AJ: | 7.25 | P: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
| BE1: | 0.5 in | AG: | 5.16 |
| V: | 2.51 in | BD: | 9 |
| H: | 0.53 in | D: | 3.38 |
| LL: | 2.38 in | L1: | 9.82 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 4.21 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Bore Code: | 31 |
| Model Code: | 30YFC | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

