How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.938 | AF: | 0.25 |
| BF: | 0.53 | D: | 3.38 |
| AG: | 5.16 | I: | 4.84 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| P: | 2.38 in | H: | 0.53 in |
| U: | 0.875 in | L1: | 9.82 in |
| AE2: | 0.56 | V: | 2.51 in |
| L: | 6.57 in | AA: | 10.25 |
| AB: | 4.76 | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | 30YFC | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

