How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AJ: | 7.25 |
| AG: | 5.16 | AK: | 8.5 |
| L: | 6.57 in | LL: | 2.38 in |
| U: | 0.875 in | L1: | 9.82 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| BD: | 9 | T: | 1.938 |
| P: | 2.38 in | D: | 3.38 |
| BF: | 0.53 | AA: | 10.25 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AB: | 4.76 | I: | 4.84 in |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Bore Code: | 31 | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

