How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BD: | 9 |
| L: | 6.57 in | U: | 0.875 in |
| V: | 2.51 in | P: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | L1: | 9.82 in |
| H: | 0.53 in | AE2: | 0.56 |
| AK: | 8.5 | AA: | 10.25 |
| LL: | 2.38 in | G: | 2.32 |
| BF: | 0.53 | AJ: | 7.25 |
| AB: | 4.76 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

