How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| BD: | 9 | AA: | 10.25 |
| AG: | 5.16 | P: | 2.38 in |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.56 | L: | 6.57 in |
| G: | 2.32 | AB: | 4.76 |
| Center Distance (in): | 3 in | D: | 3.38 |
| I: | 4.84 in | L1: | 9.82 in |
| LL: | 2.38 in | AK: | 8.5 |
| T: | 1.938 | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.38 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Series Code: | OE |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

