How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | P: | 2.38 in |
| LL: | 2.38 in | AG: | 5.16 |
| BE1: | 0.5 in | AA: | 10.25 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| D: | 3.38 | G: | 2.32 |
| H: | 0.53 in | AF: | 0.25 |
| AB: | 4.76 | BF: | 0.53 |
| AJ: | 7.25 | L1: | 9.82 in |
| V: | 2.51 in | L: | 6.57 in |
| AE2: | 0.56 | T: | 1.938 |
| BD: | 9 | U: | 0.875 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 58.3 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

