How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| I: | 4.84 in | BE1: | 0.5 in |
| U: | 0.875 in | AA: | 10.25 |
| L1: | 9.82 in | BF: | 0.53 |
| AF: | 0.25 | AE2: | 0.56 |
| AJ: | 7.25 | H: | 0.53 in |
| T: | 1.938 | V: | 2.51 in |
| LL: | 2.38 in | BD: | 9 |
| G: | 2.32 | L: | 6.57 in |
| P: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 58.3 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 210TC | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

