How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| U: | 0.875 in | AJ: | 7.25 |
| AE2: | 0.56 | BF: | 0.53 |
| I: | 4.84 in | T: | 1.938 |
| L: | 6.57 in | BD: | 9 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| G: | 2.32 | D: | 3.38 |
| H: | 0.53 in | V: | 2.51 in |
| L1: | 9.82 in | AF: | 0.25 |
| AG: | 5.16 | P: | 2.38 in |
| BE1: | 0.5 in | AB: | 4.76 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.68 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

