How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.25 |
| P: | 2.38 in | L1: | 9.82 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| G: | 2.32 | BF: | 0.53 |
| D: | 3.38 | L: | 6.57 in |
| T: | 1.938 | AG: | 5.16 |
| LL: | 2.38 in | H: | 0.53 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 10.25 | V: | 2.51 in |
| I: | 4.84 in | BE1: | 0.5 in |
| BD: | 9 | AB: | 4.76 |
Technical Specifications
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Center Distance (in): | 3 | Ratio: | 5:1 |
| Assembly: | YFC-1 | Ratio Range: | 5:1 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

