How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | P: | 2.38 in |
| T: | 1.938 | D: | 3.38 |
| L: | 6.57 in | U: | 0.875 in |
| AF: | 0.25 | AG: | 5.16 |
| I: | 4.84 in | LL: | 2.38 in |
| BE1: | 0.5 in | AA: | 10.25 |
| AB: | 4.76 | V: | 2.51 in |
| AK: | 8.5 | G: | 2.32 |
| AE2: | 0.56 | BF: | 0.53 |
| AJ: | 7.25 | H: | 0.53 in |
| Center Distance (in): | 3 in | BD: | 9 |
Technical Specifications
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Gear Type: | Worm | Bore Code: | 31 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

