How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 3.38 |
| AF: | 0.25 | AE2: | 0.56 |
| Center Distance (in): | 3 in | BD: | 9 |
| AB: | 4.76 | BF: | 0.53 |
| L1: | 9.82 in | BE1: | 0.5 in |
| U: | 0.875 in | AJ: | 7.25 |
| LL: | 2.38 in | G: | 2.32 |
| AA: | 10.25 | L: | 6.57 in |
| V: | 2.51 in | P: | 2.38 in |
| AG: | 5.16 | AK: | 8.5 |
| I: | 4.84 in | T: | 1.938 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.54 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

