How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 5.16 |
| AJ: | 7.25 | D: | 3.38 |
| H: | 0.53 in | G: | 2.32 |
| AF: | 0.25 | L: | 6.57 in |
| AB: | 4.76 | BF: | 0.53 |
| L1: | 9.82 in | P: | 2.38 in |
| AA: | 10.25 | U: | 0.875 in |
| I: | 4.84 in | BE1: | 0.5 in |
| AE2: | 0.56 | T: | 1.938 |
| BD: | 9 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Model Code: | 30YFC |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.05 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

