How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | T: | 1.938 |
| P: | 2.38 in | I: | 4.84 in |
| AF: | 0.25 | LL: | 2.38 in |
| AG: | 5.16 | L1: | 9.82 in |
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | AB: | 4.76 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.56 | G: | 2.32 |
| D: | 3.38 | U: | 0.875 in |
| AK: | 8.5 | L: | 6.57 in |
Technical Specifications
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.05 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

