How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | L1: | 9.82 in |
| BE1: | 0.5 in | I: | 4.84 in |
| AB: | 4.76 | AG: | 5.16 |
| P: | 2.38 in | H: | 0.53 in |
| L: | 6.57 in | AE2: | 0.56 |
| AJ: | 7.25 | LL: | 2.38 in |
| BD: | 9 | G: | 2.32 |
| AF: | 0.25 | U: | 0.875 in |
| D: | 3.38 | AK: | 8.5 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| T: | 1.938 | BF: | 0.53 |
Technical Specifications
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.895 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

