How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AG: | 5.16 |
| T: | 1.938 | BE: | 0.38 in |
| P: | 2.38 in | AF: | 0.25 |
| AE2: | 0.56 | V: | 2.51 in |
| AB: | 4.76 | AJ: | 5.88 |
| LL: | 2.38 in | D: | 3.38 |
| H: | 0.53 in | L: | 6.57 in |
| BF: | 0.41 | AK: | 4.5 |
| AA: | 10.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| BD: | 5.88 | U: | 0.875 in |
Technical Specifications
| Model Code: | 30YFC | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 5.45 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

