How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.25 |
| BF: | 0.41 | I: | 4.84 in |
| AE2: | 0.56 | L: | 6.57 in |
| V: | 2.51 in | G: | 2.32 |
| P: | 2.38 in | AJ: | 5.88 |
| AB: | 4.76 | AA: | 10.25 |
| T: | 1.938 | LL: | 2.38 in |
| AK: | 4.5 | LM: | 8.82 |
| D: | 3.38 | H: | 0.53 in |
| U: | 0.875 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 31 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Ratio: | 10:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 175 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.45 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

