Grove Gear 30YFC-1-1.938-56C-100-L2
Part #:30YFC-1-1.938-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 2.38 in |
| H: | 0.53 in | AG: | 5.16 |
| I: | 4.84 in | V: | 2.51 in |
| L: | 6.57 in | AE2: | 0.56 |
| AF: | 0.25 | AA: | 10.25 |
| LL: | 2.38 in | BD: | 5.88 |
| T: | 1.938 | D: | 3.38 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AB: | 4.76 | U: | 0.875 in |
| LM: | 8.82 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

