Grove Gear 30YFC-1-1.938-56C-15-L1
Part #:30YFC-1-1.938-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 2.38 in |
| V: | 2.51 in | T: | 1.938 |
| BE: | 0.38 in | AB: | 4.76 |
| BD: | 5.88 | L: | 6.57 in |
| U: | 0.875 in | G: | 2.32 |
| AA: | 10.25 | AK: | 4.5 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| I: | 4.84 in | LM: | 8.82 |
| AF: | 0.25 | AG: | 5.16 |
| D: | 3.38 | LL: | 2.38 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 117 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Ratio Range: | 15:1 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

