Grove Gear 30YFC-1-1.938-56C-15-L2
Part #:30YFC-1-1.938-56C-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BD: | 5.88 |
| LM: | 8.82 | BF: | 0.41 |
| AA: | 10.25 | AE2: | 0.56 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AJ: | 5.88 | H: | 0.53 in |
| V: | 2.51 in | I: | 4.84 in |
| U: | 0.875 in | AF: | 0.25 |
| AG: | 5.16 | LL: | 2.38 in |
| D: | 3.38 | G: | 2.32 |
| L: | 6.57 in | P: | 2.38 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

