Grove Gear 30YFC-1-1.938-56C-15-L3
Part #:30YFC-1-1.938-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | D: | 3.38 |
| AB: | 4.76 | I: | 4.84 in |
| LM: | 8.82 | AG: | 5.16 |
| G: | 2.32 | AA: | 10.25 |
| P: | 2.38 in | AF: | 0.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| BD: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | AE2: | 0.56 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 2.51 in | U: | 0.875 in |
| BF: | 0.41 | T: | 1.938 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 4.21 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Ratio Range: | 15:1 | Bore Code: | 31 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

