Grove Gear 30YFC-1-1.938-56C-15-L4
Part #:30YFC-1-1.938-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | V: | 2.51 in |
| LM: | 8.82 | H: | 0.53 in |
| BE: | 0.38 in | LL: | 2.38 in |
| U: | 0.875 in | AK: | 4.5 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AG: | 5.16 | AA: | 10.25 |
| AE2: | 0.56 | AB: | 4.76 |
| AF: | 0.25 | D: | 3.38 |
| BF: | 0.41 | BD: | 5.88 |
| I: | 4.84 in | AJ: | 5.88 |
| G: | 2.32 | T: | 1.938 |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.938 in | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.21 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

