Grove Gear 30YFC-1-1.938-56C-15-L9
Part #:30YFC-1-1.938-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | U: | 0.875 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| AF: | 0.25 | AE2: | 0.56 |
| AB: | 4.76 | D: | 3.38 |
| BE: | 0.38 in | H: | 0.53 in |
| AA: | 10.25 | AK: | 4.5 |
| L: | 6.57 in | LM: | 8.82 |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | P: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| AG: | 5.16 | T: | 1.938 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

