How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 2.38 in |
| LM: | 8.82 | D: | 3.38 |
| L: | 6.57 in | BD: | 5.88 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AA: | 10.25 | U: | 0.875 in |
| AF: | 0.25 | AB: | 4.76 |
| BF: | 0.41 | G: | 2.32 |
| H: | 0.53 in | I: | 4.84 in |
| LL: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 | T: | 1.938 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 30YFC | Ratio Range: | 20:1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.23 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

