How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AA: | 10.25 |
| U: | 0.875 in | I: | 4.84 in |
| BE: | 0.38 in | AB: | 4.76 |
| BD: | 5.88 | BF: | 0.41 |
| L: | 6.57 in | AK: | 4.5 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AJ: | 5.88 | T: | 1.938 |
| AE2: | 0.56 | AG: | 5.16 |
| V: | 2.51 in | D: | 3.38 |
| G: | 2.32 | AF: | 0.25 |
| LL: | 2.38 in | P: | 2.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

