How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AK: | 4.5 | AE2: | 0.56 |
| AA: | 10.25 | U: | 0.875 in |
| G: | 2.32 | BD: | 5.88 |
| P: | 2.38 in | T: | 1.938 |
| AG: | 5.16 | BE: | 0.38 in |
| LL: | 2.38 in | AJ: | 5.88 |
| I: | 4.84 in | D: | 3.38 |
| V: | 2.51 in | LM: | 8.82 |
| L: | 6.57 in | AB: | 4.76 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 3.23 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

