How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | H: | 0.53 in |
| LM: | 8.82 | BF: | 0.41 |
| AB: | 4.76 | AK: | 4.5 |
| D: | 3.38 | G: | 2.32 |
| V: | 2.51 in | BE: | 0.38 in |
| AG: | 5.16 | AF: | 0.25 |
| T: | 1.938 | L: | 6.57 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| I: | 4.84 in | U: | 0.875 in |
| BD: | 5.88 | LL: | 2.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.23 |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Ratio: | 20:1 |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

