Grove Gear 30YFC-1-1.938-56C-25-L1
Part #:30YFC-1-1.938-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | T: | 1.938 |
| H: | 0.53 in | P: | 2.38 in |
| I: | 4.84 in | AG: | 5.16 |
| G: | 2.32 | V: | 2.51 in |
| AK: | 4.5 | AE2: | 0.56 |
| D: | 3.38 | AA: | 10.25 |
| AJ: | 5.88 | AF: | 0.25 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | AB: | 4.76 |
| LM: | 8.82 | U: | 0.875 in |
Technical Specifications
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Ratio Range: | 25:1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

