Grove Gear 30YFC-1-1.938-56C-25-L9
Part #:30YFC-1-1.938-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | D: | 3.38 |
| G: | 2.32 | L: | 6.57 in |
| BE: | 0.38 in | P: | 2.38 in |
| V: | 2.51 in | AB: | 4.76 |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 4.5 | T: | 1.938 |
| AJ: | 5.88 | LL: | 2.38 in |
| BD: | 5.88 | LM: | 8.82 |
| BF: | 0.41 | AF: | 0.25 |
| U: | 0.875 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.77 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

