How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| L: | 6.57 in | G: | 2.32 |
| AF: | 0.25 | V: | 2.51 in |
| H: | 0.53 in | BF: | 0.41 |
| T: | 1.938 | P: | 2.38 in |
| LM: | 8.82 | BD: | 5.88 |
| AG: | 5.16 | AB: | 4.76 |
| I: | 4.84 in | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.56 |
| AJ: | 5.88 | LL: | 2.38 in |
| AA: | 10.25 | U: | 0.875 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Assembly: | YFC-1 | Bore Code: | 31 |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

