How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.41 |
| AB: | 4.76 | H: | 0.53 in |
| I: | 4.84 in | AF: | 0.25 |
| AK: | 4.5 | U: | 0.875 in |
| LL: | 2.38 in | T: | 1.938 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LM: | 8.82 | BE: | 0.38 in |
| G: | 2.32 | AE2: | 0.56 |
| BD: | 5.88 | P: | 2.38 in |
| D: | 3.38 | AJ: | 5.88 |
| V: | 2.51 in | L: | 6.57 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

