Grove Gear 30YFC-1-1.938-56C-40-L1
Part #:30YFC-1-1.938-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.32 |
| T: | 1.938 | LM: | 8.82 |
| D: | 3.38 | AK: | 4.5 |
| P: | 2.38 in | AG: | 5.16 |
| H: | 0.53 in | U: | 0.875 in |
| I: | 4.84 in | AE2: | 0.56 |
| AA: | 10.25 | V: | 2.51 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AJ: | 5.88 | AB: | 4.76 |
| BF: | 0.41 | AF: | 0.25 |
| L: | 6.57 in | LL: | 2.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.82 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

