Grove Gear 30YFC-1-1.938-56C-40-L3
Part #:30YFC-1-1.938-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AK: | 4.5 |
| U: | 0.875 in | AE2: | 0.56 |
| LL: | 2.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| I: | 4.84 in | AA: | 10.25 |
| AG: | 5.16 | T: | 1.938 |
| BE: | 0.38 in | H: | 0.53 in |
| AJ: | 5.88 | G: | 2.32 |
| BD: | 5.88 | AB: | 4.76 |
| L: | 6.57 in | BF: | 0.41 |
| P: | 2.38 in | LM: | 8.82 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.82 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

