How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 2.51 in |
| LL: | 2.38 in | LM: | 8.82 |
| H: | 0.53 in | BE: | 0.38 in |
| P: | 2.38 in | I: | 4.84 in |
| D: | 3.38 | L: | 6.57 in |
| BD: | 5.88 | G: | 2.32 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AA: | 10.25 | AB: | 4.76 |
| T: | 1.938 | BF: | 0.41 |
| AE2: | 0.56 | U: | 0.875 in |
| AG: | 5.16 | AF: | 0.25 |
Technical Specifications
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Bore Code: | 31 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

