How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AJ: | 5.88 |
| AE2: | 0.56 | V: | 2.51 in |
| G: | 2.32 | L: | 6.57 in |
| AF: | 0.25 | AA: | 10.25 |
| AB: | 4.76 | AK: | 4.5 |
| P: | 2.38 in | H: | 0.53 in |
| D: | 3.38 | BD: | 5.88 |
| T: | 1.938 | BF: | 0.41 |
| LL: | 2.38 in | LM: | 8.82 |
| BE: | 0.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | U: | 0.875 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Bore Code: | 31 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.54 |
| Center Distance (in): | 3 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

