Grove Gear 30YFC-1-1.938-56C-50-L2
Part #:30YFC-1-1.938-56C-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BD: | 5.88 |
| U: | 0.875 in | AF: | 0.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AG: | 5.16 | L: | 6.57 in |
| D: | 3.38 | H: | 0.53 in |
| AK: | 4.5 | V: | 2.51 in |
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1.938 | AA: | 10.25 |
| LM: | 8.82 | BE: | 0.38 in |
| AB: | 4.76 | I: | 4.84 in |
| AJ: | 5.88 | G: | 2.32 |
Technical Specifications
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.54 | Series Code: | OE |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

