Grove Gear 30YFC-1-1.938-56C-50-L3
Part #:30YFC-1-1.938-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AG: | 5.16 |
| V: | 2.51 in | D: | 3.38 |
| T: | 1.938 | LM: | 8.82 |
| P: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | AJ: | 5.88 |
| BE: | 0.38 in | AA: | 10.25 |
| BD: | 5.88 | U: | 0.875 in |
| LL: | 2.38 in | G: | 2.32 |
| L: | 6.57 in | I: | 4.84 in |
| BF: | 0.41 | AK: | 4.5 |
| AB: | 4.76 | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.54 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

