How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| AA: | 10.25 | G: | 2.32 |
| BD: | 5.88 | T: | 1.938 |
| I: | 4.84 in | H: | 0.53 in |
| AG: | 5.16 | AB: | 4.76 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| LM: | 8.82 | AK: | 4.5 |
| U: | 0.875 in | L: | 6.57 in |
| V: | 2.51 in | D: | 3.38 |
| AF: | 0.25 | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.28 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

