How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 8.82 |
| L: | 6.57 in | P: | 2.38 in |
| I: | 4.84 in | BD: | 5.88 |
| U: | 0.875 in | AA: | 10.25 |
| AK: | 4.5 | AJ: | 5.88 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AB: | 4.76 | AE2: | 0.56 |
| V: | 2.51 in | T: | 1.938 |
| G: | 2.32 | LL: | 2.38 in |
| BE: | 0.38 in | AG: | 5.16 |
| D: | 3.38 | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

