How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 5.88 |
| H: | 0.53 in | AE2: | 0.56 |
| BF: | 0.41 | LL: | 2.38 in |
| L: | 6.57 in | P: | 2.38 in |
| LM: | 8.82 | AB: | 4.76 |
| I: | 4.84 in | AG: | 5.16 |
| V: | 2.51 in | G: | 2.32 |
| T: | 1.938 | BE: | 0.38 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AF: | 0.25 | U: | 0.875 in |
| AJ: | 5.88 | D: | 3.38 |
Technical Specifications
| Center Distance (in): | 3 | Output RPM: | 233 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.05 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

