How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3 in |
| AF: | 0.25 | I: | 4.84 in |
| AE2: | 0.56 | LM: | 8.82 |
| LL: | 2.38 in | T: | 1.938 |
| P: | 2.38 in | G: | 2.32 |
| BE: | 0.38 in | U: | 0.875 in |
| AB: | 4.76 | D: | 3.38 |
| AG: | 5.16 | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | BF: | 0.41 |
| L: | 6.57 in | AA: | 10.25 |
Technical Specifications
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.895 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

