How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| BD: | 5.88 | LM: | 8.82 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AE2: | 0.56 | L: | 6.57 in |
| AJ: | 5.88 | P: | 2.38 in |
| AB: | 4.76 | G: | 2.32 |
| LL: | 2.38 in | H: | 0.53 in |
| D: | 3.38 | AG: | 5.16 |
| BE: | 0.38 in | V: | 2.51 in |
| AF: | 0.25 | AA: | 10.25 |
| T: | 1.938 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 0.895 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

